Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
RN - Wheel
Bill of material
150 RNK 15
ORDERNO
Article-number
150 RNK 15
WDAB
Wheel-Ø A x width B
150x40 mm
LC
Load capacity
240 kg
BT
Band thickness
12.5 mm
HW
Hub width
50 mm
FL
Fixing length
48 mm
WB
Wheel bearing
2 Ball bearings 6202 ZZ
BD
Bore diameter
15.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices